IESNA:LM-63-2002
[TEST]P956533
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-930-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28251
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5671.1 5674.1 5662.2 5636.7 5488.8 5334.9 5309.5 5432 5716 6094
6551.3 7077.3 7631.7 8036.7 8347.5 8655.4 8936.3 9105.2 9163.5 9100.7
8783.9 8214.5 7486.8 6333.1 4650.5 2707.8 2102.6 1923.2 1709.6 1392.7
1070 830.9 623.2 390 222.7 89.7 0
5671.1 5647.2 5635.3 5618.8 5475.4 5318.4 5296 5406.6 5680.1 6070.1
6515.4 7023.5 7577.9 7996.4 8295.2 8609 8887 9066.3 9150 9075.3
8734.6 8177.2 7437.5 6234.5 4504 2622.6 2078.7 1905.3 1688.6 1368.8
1056.5 820.4 593.3 375.1 216.7 86.7 0
5671.1 5663.6 5657.7 5641.2 5527.7 5376.7 5328.9 5420.1 5659.2 6025.3
6458.7 6945.8 7495.7 7979.9 8314.7 8625.5 8952.7 9175.4 9314.4 9302.4
9072.3 8561.2 7860.4 6769.5 5160 3051.5 2116 1921.8 1742.4 1494.4
1206 896.6 663.5 433.4 236.1 107.6 0
5671.1 5657.7 5650.2 5663.6 5585.9 5455.9 5397.7 5444 5611.3 5904.2
6294.3 6729.1 7232.7 7776.7 8211.5 8556.7 8888.5 9176.9 9348.8 9429.5
9339.8 9026 8467.1 7486.8 6010.3 3845 2177.3 1806.7 1643.8 1449.5
1243.3 1032.6 799.5 533.5 304.9 136 0
5671.1 5665.1 5669.6 5699.5 5684.6 5615.8 5530.6 5521.7 5597.9 5772.7
6041.7 6388.4 6803.8 7282 7803.6 8286.3 8661.3 8987.1 9275.5 9487.7
9547.5 9416 9088.7 8555.2 7512.2 5662.2 3151.6 1599 1258.3 1059.5
863.7 696.4 542.5 382.6 207.7 76.2 0
5671.1 5674.1 5690.5 5730.9 5769.7 5769.7 5729.4 5692 5698 5771.2
5916.2 6143.3 6449.7 6811.3 7216.3 7730.4 8277.3 8739.1 9006.5 9132.1
9214.3 9254.6 9241.2 9224.7 9064.8 8123.4 6082.1 3387.7 1540.7 989.3
778.6 603.7 440.8 303.4 174.8 64.3 0
5671.1 5677.1 5708.5 5756.3 5825 5886.3 5928.2 5961 5958 6014.8
6110.5 6256.9 6460.1 6693.3 6978.7 7326.9 7722.9 8157.7 8549.3 8873.5
9200.8 9568.4 9936 10318.6 10792.3 11058.3 10237.9 8099.5 5233.3 2628.6
1261.2 775.6 526 342.2 195.8 68.7 0
5671.1 5681.6 5724.9 5793.7 5868.4 5943.1 6032.8 6134.4 6256.9 6413.8
6614.1 6844.2 7092.3 7367.2 7694.5 8095 8547.8 9046.9 9590.8 10179.6
10859.6 11602.3 12433.1 13259.5 14186 15263.5 16314 16580 15614.6 13320.8
9901.7 6280.8 3662.7 2023.4 893.6 215.2 0
5671.1 5696.5 5748.8 5828 5905.7 5976 6061.1 6177.7 6313.7 6519.9
6791.9 7104.2 7474.8 7932.1 8488 9176.9 9974.9 10898.4 11893.7 12909.8
14065 15161.8 16456 17771 19349.1 20900.2 22872.8 24985.8 26667 26490.6
23312.1 17567.8 11104.6 4450.2 812.9 179.3 0
5671.1 5695 5759.3 5834 5911.7 5995.4 6083.6 6201.6 6343.6 6548.3
6799.4 7101.2 7458.4 7917.2 8486.5 9209.8 10037.7 11038.9 12144.7 13277.4
14467 15681.9 16983.5 18403.1 19918.4 21498 23291.2 25239.8 27143.7 27479.9
24308.9 17742.6 10066.1 2621.1 558.9 165.9 0
5671.1 5693.5 5744.3 5844.5 5926.7 6017.8 6092.5 6201.6 6351.1 6530.4
6747.1 6993.6 7274.6 7660.1 8166.7 8779.4 9520.6 10432.2 11470.8 12603.5
13742.2 14909.3 16115.2 17401.9 18806.6 20187.4 21626.5 22886.2 23844.1 23158.2
19958.8 13754.1 5986.4 1155.1 348.2 115.1 0
5671.1 5687.6 5756.3 5843 5922.2 6001.4 6076.1 6162.8 6283.8 6413.8
6567.7 6717.2 6866.6 7068.4 7364.2 7755.8 8226.5 8858.6 9602.8 10445.6
11363.2 12312.1 13244.6 14192 15176.8 16098.8 17023.8 17862.2 18040 16476.9
13286.4 9129.1 3895.8 775.6 233.1 64.3 0
5671.1 5687.6 5744.3 5810.1 5875.8 5916.2 5956.5 5990.9 6022.3 6059.7
6071.6 6031.3 5955 5874.4 5817.6 5814.6 5895.3 6125.4 6499 6969.7
7527.1 8141.3 8760 9375.7 9973.4 10471 10766.9 10932.8 10511.4 8842.2
6484.1 4009.4 1599 454.3 167.4 41.8 0
5671.1 5666.6 5680.1 5699.5 5687.6 5608.4 5485.8 5302 5059.9 4740.1
4339.6 3873.4 3410.1 3023.1 2715.3 2461.2 2265.5 2139.9 2075.7 2060.7
2101.1 2181.8 2259.5 2335.7 2371.6 2313.3 2134 1848.5 1412.2 1002.7
729.3 529 385.5 270.5 162.9 43.3 0
5671.1 5633.8 5587.4 5496.3 5331.9 5058.4 4692.3 4227.6 3707.5 3235.3
2848.3 2512 2201.2 1971.1 1845.5 1787.3 1746.9 1697.6 1645.3 1596
1537.7 1458.5 1365.9 1283.7 1204.5 1125.3 1047.6 963.9 865.2 753.2
638.1 526 406.5 279.4 152.4 34.4 0
5671.1 5596.4 5460.4 5230.3 4871.6 4362.1 3803.2 3271.2 2879.6 2546.4
2262.5 2102.6 2009.9 1929.2 1845.5 1775.3 1737.9 1724.5 1699.1 1642.3
1560.1 1477.9 1394.2 1313.5 1225.4 1138.7 1050.5 956.4 865.2 765.1
659 541 406.5 263 134.5 28.4 0
5671.1 5572.5 5343.9 4968.8 4418.8 3747.9 3180 2787 2473.2 2277.4
2184.8 2099.6 2009.9 1914.3 1826.1 1772.3 1755.9 1746.9 1726 1658.7
1503.3 1415.2 1336 1259.8 1189.5 1123.8 1043.1 953.4 857.8 750.2
633.6 508.1 376.6 254 136 37.4 0
5671.1 5533.6 5215.3 4696.8 3985.5 3286.1 2839.3 2509 2329.7 2252
2154.9 2060.7 1996.5 1927.7 1833.6 1773.8 1746.9 1711 1552.6 1485.4
1463 1454 1428.6 1388.3 1327 1246.3 1132.7 1026.6 910.1 793.5
674 554.4 430.4 304.9 179.3 61.3 0
5671.1 5523.2 5134.6 4490.6 3682.1 3050 2651 2395.5 2319.3 2231.1
2123.5 2050.3 2003.9 1942.7 1830.6 1754.4 1694.6 1530.2 1473.4 1449.5
1430.1 1425.6 1407.7 1359.9 1277.7 1180.5 1075.9 962.4 844.3 738.2
635.1 533.5 436.4 337.7 339.2 257 0
5671.1 5482.8 5021.1 4293.3 3452 2908 2537.4 2373.1 2317.8 2217.6
2114.5 2048.8 2009.9 1948.7 1817.1 1702.1 1551.2 1433.1 1395.7 1361.4
1339 1325.5 1264.2 1195.5 1117.8 1040.1 948.9 860.8 763.6 665
572.3 476.7 387 466.2 418.4 140.5 0
5671.1 5470.9 4980.7 4223.1 3357.8 2794.5 2462.7 2364.1 2313.3 2216.1
2114.5 2053.3 2024.9 1968.1 1808.2 1639.3 1442.1 1359.9 1307.6 1265.7
1244.8 1198.5 1120.8 1049 975.8 893.6 821.9 750.2 674 605.2
570.8 451.3 375.1 518.5 239.1 59.8 0
5671.1 5490.3 5010.6 4232 3378.8 2831.8 2476.2 2370.1 2328.2 2232.6
2123.5 2065.2 2035.3 1984.5 1829.1 1640.8 1439.1 1356.9 1301.6 1258.3
1234.3 1189.5 1113.3 1046.1 971.3 892.1 812.9 741.2 671 587.3
514.1 422.9 375.1 520 206.2 50.8 0
